Connection terminal block AK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0404017
0404033
0404046
0711409
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Flammability rating Insulation material

32.15 €

50 Pieces Per Package

1 pack Available 7 Days 20 - 1070.5 - 60.5 - 425032167--

45.52 €

50 Pieces Per Package

1 pack Available 3 Days 16 - 69.81.5 - 161.5 - 16-76169.8V2PA

98.04 €

50 Pieces Per Package

1 pack Available 7 Days 14 - 214.32.5 - 352.5 - 35-1252614.3V2-

45.52 €

50 Pieces Per Package

1 pack Available 6 Days 20 - 1070.5 - 60.5 - 4-3223.57V2-

Loading...

  1. 1

Basic information

Color Silver Stripping length(mm) 16(max.) Connection (components) Screws
Connector type (category) Terminal Industrial goods Yes

Tech Support