Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0404046
Part Number
|
---|
0404046 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.49 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 14 - 2 | 14.3 | 2.5 - 35 | 2.5 - 35 | - | 125 | 26 | 14.3 | V2 | - |
Loading...
Color | Silver | Stripping length(mm) | 16(max.) | Connection (components) | Screws |
---|---|---|---|---|---|
Connector type (category) | Terminal | Industrial goods | Yes |
This page is Connection terminal block AK, part number 0404046.
You can find the detail information about specifications and dimensions on part number 0404046.
Configure
Basic Attributes
Nominal voltage(V)
Insulation material
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0404017 |
0404033 |
0711409 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 10 | 7 | 0.5 - 6 | 0.5 - 4 | 250 | 32 | 16 | 7 | - | - | |
44.44 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 16 - 6 | 9.8 | 1.5 - 16 | 1.5 - 16 | - | 76 | 16 | 9.8 | V2 | PA | |
44.44 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 10 | 7 | 0.5 - 6 | 0.5 - 4 | - | 32 | 23.5 | 7 | V2 | - |