Connection terminal block AKG【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0421016
0421029
0421032
0421058
0423014
0423027
0423030
0424013
0424026
0424039
3062922
3062935
3062948
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Nominal current (details)
(A)
Product size (dia.)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Compatible with (details) Flammability rating Accessory type (serial terminals) Connection (components) Connector type (category) Insulation material Industrial goods
-

1.53 €

1 Available 3 Days Blue--0.5 - 60.5 - 4--4162623.57-N-bus rail------
-

43.35 €

50 Pieces Per Package

1 pack Available 7 Days Green-yellow20 - 1070.5 - 60.5 - 430041---23.4716(max.)-V2-ScrewsTerminal-Yes
-

49.85 €

50 Pieces Per Package

1 pack Available 7 Days Black20 - 1070.5 - 60.5 - 430041---23.4716(max.)-V2-ScrewsTerminalPAYes
-

100.21 €

50 Pieces Per Package

1 pack Available 7 Days Black20 - 1070.5 - 60.5 - 430032---23.4716(max.)---ScrewsTerminal-Yes
-

1.85 €

1 Available 3 Days Blue--1.5 - 161.5 - 16--76163523.510-N-bus rail-Mount----
-

67.20 €

50 Pieces Per Package

1 pack Available 3 Days Green-yellow16 - 69.81.5 - 161.5 - 1630076---23.49.816(max.)-V2-ScrewsTerminal-Yes
-

56.36 €

50 Pieces Per Package

1 pack Available 7 Days Black16 - 69.81.5 - 161.5 - 1630076---23.49.816(max.)-V2-ScrewsTerminalPAYes
-

3.93 €

1 Available 3 Days Blue--2.5 - 352.5 - 25--12535442714.3-N-bus rail------
-

106.75 €

50 Pieces Per Package

1 pack Available 7 Days Green-yellow14 - 214.32.5 - 352.5 - 35300125---2714.316(max.)-V2-ScrewsTerminalPAYes
-

114.37 €

50 Pieces Per Package

1 pack Available 10 Days Black14 - 214.32.5 - 352.5 - 35300125---2714.316(max.)-V2-ScrewsTerminalPAYes

0.79 €

250 7 Days Red20 - 1270.5 - 60.5 - 430041---23.7716(max.)-V2-ScrewsTerminal-Yes

0.79 €

250 7 Days Green20 - 1070.5 - 60.5 - 430041---23.7716(max.)-V2-ScrewsTerminal-Yes

0.79 €

250 7 Days Yellow20 - 1070.5 - 60.5 - 430041---23.7716(max.)-V2-ScrewsTerminal-Yes

Loading...

  1. 1

Tech Support