Connector block UKH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3247052
3247054
3247055
3247056
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)

14.11 €

20 7 Days 2016 (max.)25 - 7015083.5

26.55 €

9 7 Days 2525 - 9535 - 9523297.5

34.75 €

6 7 Days 3135 - 15050 - 150309107.3

42.36 €

6 7 Days 3670 - 24070 - 240415131.5

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black-yellow Nominal voltage(V) 1000
No. of rows 1 Flammability rating V0 Connection (components) Screws
Connector type (category) High power terminal Industrial goods Yes

Tech Support