Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3061978 |
3061981 |
3061994 |
3062003 |
3062126 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Clamp width (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|
9.08 € | 30 | 26 Days | Grey | 56 | 27.1 | 56 | |||
10.11 € | 20 | 26 Days | Grey | 63 | 17.8 | 63 | |||
13.21 € | 20 | 26 Days | Grey | 87.5 | 27.1 | 87.5 | |||
- | 20 | Quote | Green-yellow | 84 | 17.8 | 84 | |||
- | 100 | Quote | Green-yellow | 10.5 | 27.1 | 10.5 |
Loading...
Total number of pins(Pole) | 1 | AWG | 26 - 16 | Connector cross section (fixed)(mm²) | 0.14 - 1.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 1.5 | Nominal voltage(V) | 500 | Nominal current(A) | 17.5 |
No. of rows | 1 | Product size (length)(mm) | 43 | Stripping length(mm) | 8(max.) |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Connector |
Industrial goods | Yes |