Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 1 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Contamination level | 3 | Nominal voltage(V) | 500 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 21.8 |
Product size (length)(mm) | 37.2 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Connector |
Industrial goods | Yes |