Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3043967
Total number of pins(Pole) | 1 | Color | Grey | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 52 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 18.8 | Product size (length)(mm) | 37.2 | Product size (width)(mm) | 52 |
Stripping length(mm) | 10(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Connector | Industrial goods | Yes |
This page is Coupling SC 2,5 / 10, part number 3043967.
You can find the detail information about specifications and dimensions on part number 3043967.
Configure
Basic Attributes
Optional Attributes