Coupling SC 2,5-RZ/ 1-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3042214
3042227
3042230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.12 €

200 7 Days Grey

1.12 €

200 21 Days Blue

1.12 €

200 21 Days Green-yellow

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 AWG 28 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Contamination level 3
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Product size (height)(mm) 21.8 Product size (length)(mm) 37.2 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Connector Industrial goods Yes

Tech Support