Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3043404
Total number of pins(Pole) | 2 | Color | Grey | AWG | 28 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
Contamination level | 3 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
No. of rows | 1 | Product size (height)(mm) | 35.6 | Product size (length)(mm) | 48.6 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Connector | Insulation material | PA |
Industrial goods | Yes |
This page is Coupling SC 4-NS/ 1-L, part number 3043404.
You can find the detail information about specifications and dimensions on part number 3043404.