Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2703185
Part Number
|
---|
2703185 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | Insulation class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 50 | 7 Days | 4 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 4 | 24 | 22 | 38 | 6-8 | - | - | - |
Loading...
No. of rows | 1 | Actuation direction | Parallel (to the PCB) | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Enclosure material | Polyamide |
PCB terminal features | + flange | PCB terminal type (category) | Enclosure | Series (connectors) | G |
Industrial goods | Yes | Wire protection | Yes |
This page is Device terminal block G, part number 2703185.
You can find the detail information about specifications and dimensions on part number 2703185.
Configure
Basic Attributes
Flammability rating
Insulation material
Insulation class
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2703172 |
2703198 |
2703208 |
2716062 |
2716127 |
2716305 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | Insulation class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.10 € | 50 | 7 Days | 3 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 3 | 24 | 22 | 31 | 6-8 | - | - | - | |||
7.43 € | 50 | 7 Days | 6 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 6 | 24 | 22 | 52 | 6-8 | - | - | - | |||
14.14 € | 50 | 7 Days | 12 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 275 | 30 | 12 | 24 | 22 | 92.00 | 6-8 | - | - | - | |||
7.12 € | 50 | 7 Days | 6 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 6 | 24 | 22 | 52 | 6-8 | V2 | PA | I | |||
13.43 € | 50 | 7 Days | 12 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 12 | 24 | 22 | 92.00 | 6-8 | V2 | PA | I | |||
3.37 € | 100 | 7 Days | 2 | Orange | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 2 | 22 | 20 | 24 | 6-8 | V2 | PA | I |