Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2703198 |
2716062 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | Insulation class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 50 | 7 Days | 6 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 6 | 24 | 22 | 52 | 6-8 | - | - | - | |||
7.12 € | 50 | 7 Days | 6 | Grey | 24 - 12 | 0.20 - 4.00 | 0.20 - 4.00 | 500 | 32 | 6 | 24 | 22 | 52 | 6-8 | V2 | PA | I |
Loading...
No. of rows | 1 | Actuation direction | Parallel (to the PCB) | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Enclosure material | Polyamide |
PCB terminal features | + flange | PCB terminal type (category) | Enclosure | Series (connectors) | G |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Flammability rating
Insulation material
Insulation class
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes