DIN rail connector MSTBHK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1765085

Part Number
1765085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.78 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 10 Color Green AWG 24 - 12
Connector cross section(mm²) 0.2 - 2.5 Contact spacing(mm) 5 Nominal voltage(V) 320
Nominal current(A) 12 No. of rows 1 Pins per row 10
Product size (height)(mm) 29.10 Product size (length)(mm) 27.70 Product size (width)(mm) 52.30
Stripping length(mm) 7.00(max.) Connection (components) Plug Connector features + TS35 mounting feet
Connector type Plug, mount Connector type (category) wire-to-board Contact material Tin plated
Pin strip type (category) Pin enclosure - cable Series (connectors) MSTBHK Industrial goods Yes

This page is DIN rail connector MSTBHK, part number 1765085.
You can find the detail information about specifications and dimensions on part number 1765085.

Tech Support