Manufacturer part number: 2949389
Brand: PHOENIX CONTACT
Price: 64.45 €
Delivery time: 42 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2949389
Operating voltage (range) | 250 V AC (max) | Temperature range(°C) | -20 - +50 | Connection (components) | Screw terminal |
---|---|---|---|---|---|
Relay type (category) | Diode module | Industrial goods | Yes |
This page is Diode block EMG 45, part number 2949389.
You can find the detail information about specifications and dimensions on part number 2949389.
Part Number |
---|
2950103 |
2950116 |
2950129 |
2950132 |
2954798 |
2954879 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
56.81 € | 5 | 7 Days | |||
60.36 € | 5 | 7 Days | |||
59.24 € | 5 | 7 Days | |||
84.16 € | 5 | 7 Days | |||
63.16 € | 5 | 7 Days | |||
57.87 € | 5 | 7 Days |