Manufacturer part number: 3064108
Brand: PHOENIX CONTACT
Price: 1.14 €
Delivery time: 7 Days
Color: Blue
Nominal voltage: 800 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3064108
Total number of pins(Pole) | 2 | AWG | 26 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 4 | Contamination level | 3 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 47.5 |
Product size (length)(mm) | 57.8 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Disconnect and test disconnect terminal block UT, part number 3064108.
You can find the detail information about specifications and dimensions on part number 3064108.
Part Number |
---|
3064098 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Nominal voltage (V) |
---|---|---|---|---|---|---|---|
1.14 € | 200 | 75 Days | Grey | 630 |