Disconnect terminal block GTF (3121012)

Disconnect terminal block GTF 3121012

Product Details:

Manufacturer part number: 3121012

Brand: PHOENIX CONTACT

Price: 45.37

Delivery time: 7 Days


Technical Data:

Nominal voltage: 110 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3121012

Part Number
3121012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

45.37 €

10 7 Days 110

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 20 - 8
Clamp width(mm) 22.5 Connector cross section (fixed)(mm²) 0.5 - 10 Connector cross-section (flexible)(mm²) 0.5 - 6
Nominal current(A) 41 No. of rows 1 Product size (height)(mm) 54
Product size (length)(mm) 64.5 Product size (width)(mm) 22.5 Stripping length(mm) 12(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) N terminal
Insulation material PA Industrial goods Yes

This page is Disconnect terminal block GTF, part number 3121012.
You can find the detail information about specifications and dimensions on part number 3121012.

Variation of this product

Part Number
3121025
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)

60.40 €

10 7 Days 24

Tech Support