Disconnect terminal block MBK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415089

Part Number
1415089
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.54 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 16
No. of rows 1 Product size (length)(mm) 28 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Flammability rating V2 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Disconnect terminal block MBK, part number 1415089.
You can find the detail information about specifications and dimensions on part number 1415089.

Tech Support