Manufacturer part number: 0790446
Brand: PHOENIX CONTACT
Price: 519.24 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0790446
Total number of pins(Pole) | 2 | Color | Grey | AWG | 26 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 11 | Connector cross section (fixed)(mm²) | 0.1 - 6 | Connector cross-section (flexible)(mm²) | 0.1 - 6 |
Nominal voltage(V) | 800 | Nominal current(A) | 36 | No. of rows | 1 |
Product size (height)(mm) | 52 | Product size (length)(mm) | 69 | Product size (width)(mm) | 11 |
Flammability rating | V0 | Connection (components) | Bolt fixings | Connector type (category) | N terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Disconnect terminal block OTTA, part number 0790446.
You can find the detail information about specifications and dimensions on part number 0790446.
Part Number |
---|
0790462 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
556.40 € | 50 Pieces Per Package | 1 pack | Available | 4 Days |