Disconnect terminal block QTC (3050413)

Disconnect terminal block QTC 3050413

Click on this image to zoom in.

Click on this image to zoom in.

  • Disconnect terminal block QTC 3050413
  • Disconnect terminal block QTC 3050413
  • Disconnect terminal block QTC 3050413

Product Details:

Manufacturer part number: 3050413

Brand: PHOENIX CONTACT

Price: 3.99

Delivery time: 7 Days


Technical Data:

Total number of pins: 3 Pole

AWG: 22 - 16

Clamp width: 5.2 mm

Connector cross section (fixed): 0.25 - 1.5 mm²

Connector cross-section (flexible): 0.25 - 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3050413

Part Number
3050413
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Nominal current (details)
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Industrial goods

3.99 €

50 7 Days 322 - 165.20.25 - 1.50.25 - 1.517.5-945.2Yes

Loading...

  1. 1

Basic information

Color Grey Nominal voltage(V) 400 No. of rows 1
Product size (height)(mm) 39.3 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) N terminal

This page is Disconnect terminal block QTC, part number 3050413.
You can find the detail information about specifications and dimensions on part number 3050413.

Variation of this product

Part Number
3205145
3206490
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Nominal current (details)
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Industrial goods

3.31 €

100 7 Days 222 - 165.20.25 - 1.50.25 - 1.517.51676.45.2No

3.54 €

100 7 Days 220 - 146.20.5 - 2.50.5 - 2.520-82.56.2Yes

Tech Support