Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035483
Total number of pins(Pole) | 4 | Color | Grey | AWG | 28 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
Nominal voltage(V) | 500 | Nominal current(A) | 28 | No. of rows | 2 |
Product size (height)(mm) | 55 | Product size (length)(mm) | 92.4 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | Yes |
This page is Disconnect terminal block STTBS, part number 3035483.
You can find the detail information about specifications and dimensions on part number 3035483.