Disconnect terminal block URTK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0309109
0309112
0311126
0321019
0706058
0710947
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
-

486.44 €

50 Pieces Per Package

1 pack Available 4 Days Grey20 - 68.20.5 - 160.5 - 1035005758.5618.211(max.)
-

584.83 €

50 Pieces Per Package

1 pack Available 4 Days Grey20 - 610.20.5 - 160.5 - 10-5007058.56110.2-
-

748.81 €

50 Pieces Per Package

1 pack Available 4 Days Grey20 - 88.20.5 - 100.5 - 63500415999.58.211(max.)
-

442.72 €

50 Pieces Per Package

1 pack Available 4 Days Grey24 - 126.20.2 - 40.2 - 43400264056.56.27(max.)
-

851.55 €

50 Pieces Per Package

1 pack Available 4 Days Red20 - 108.20.5 - 100.5 - 6-500415999.58.211(max.)
-

654.79 €

50 Pieces Per Package

1 pack Available 4 Days Grey20 - 88.20.5 - 100.5 - 6-4004151.5728.213(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 No. of rows 1 Flammability rating V0
Connection (components) Screws Connector type (category) N terminal Insulation material PA
Industrial goods Yes

Tech Support