Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0321019
Part Number
|
---|
0321019 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 442.72 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 24 - 12 | 6.2 | 0.2 - 4 | 0.2 - 4 | 3 | 400 | 26 | 40 | 56.5 | 6.2 | 7(max.) |
Loading...
Total number of pins(Pole) | 2 | No. of rows | 1 | Flammability rating | V0 |
---|---|---|---|---|---|
Connection (components) | Screws | Connector type (category) | N terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Disconnect terminal block URTK, part number 0321019.
You can find the detail information about specifications and dimensions on part number 0321019.
Configure
Basic Attributes
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0309109 |
0309112 |
0311126 |
0706058 |
0710947 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 486.44 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 20 - 6 | 8.2 | 0.5 - 16 | 0.5 - 10 | 3 | 500 | 57 | 58.5 | 61 | 8.2 | 11(max.) | |
- | 584.83 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 20 - 6 | 10.2 | 0.5 - 16 | 0.5 - 10 | - | 500 | 70 | 58.5 | 61 | 10.2 | - | |
- | 748.81 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | 3 | 500 | 41 | 59 | 99.5 | 8.2 | 11(max.) | |
- | 851.55 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Red | 20 - 10 | 8.2 | 0.5 - 10 | 0.5 - 6 | - | 500 | 41 | 59 | 99.5 | 8.2 | 11(max.) | |
- | 654.79 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | - | 400 | 41 | 51.5 | 72 | 8.2 | 13(max.) |