Disconnect terminal block USST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3070301
3070303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.09 €

50 23 Days

-

50 Quote

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 500 Nominal current(A) 20 No. of rows 1
Product size (height)(mm) 57.3 Product size (length)(mm) 63.4 Product size (width)(mm) 6.2
Stripping length(mm) 10(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal Insulation material PA Industrial goods Yes

Tech Support