Disconnect terminal PTN (3213963)

Disconnect terminal PTN 3213963

Click on this image to zoom in.

Click on this image to zoom in.

  • Disconnect terminal PTN 3213963
  • Disconnect terminal PTN 3213963
  • Disconnect terminal PTN 3213963

Product Details:

Manufacturer part number: 3213963

Brand: PHOENIX CONTACT

Price: 1.93

Delivery time: 21 Days


Technical Data:

AWG: 26 - 12

Clamp width: 5.2 mm

Connector cross section (fixed): 0.14 - 4 mm²

Connector cross-section (flexible): 0.14 - 4 mm²

Nominal voltage: 250 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213963

Part Number
3213963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

1.93 €

100 21 Days 26 - 125.20.14 - 40.14 - 42502444.8595.28-10Quick-connectNo

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Blue No. of rows 1
Flammability rating V0 Connector type (category) N terminal

This page is Disconnect terminal PTN, part number 3213963.
You can find the detail information about specifications and dimensions on part number 3213963.

Variation of this product

Part Number
3213967
3214025
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

2.78 €

100 7 Days 20 - 108.20.5 - 100.5 - 64004148.566.38.212(max.)Quick-connectNo

4.10 €

50 7 Days 24 - 410.20.5 - 160.5 - 165006849.677.710.218(max.)Pull springYes

Tech Support