Manufacturer part number: 3210405
Brand: PHOENIX CONTACT
Price: 9.99 €
Delivery time: 21 Days
Connector cross section (fixed): 0.14 - 2.50 mm²
Product size (height): 63.1 mm
Connection (components): Pull spring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210405
Part Number
|
---|
3210405 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross section (fixed) (mm²) | Product size (height) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
9.99 € | 50 | 21 Days | 0.14 - 2.50 | 63.1 | Pull spring |
Loading...
Color | Grey | Clamp width(mm) | 5.2 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Nominal current(A) | 16 | No. of rows | 2 |
Pins per row | 2 | Product size (length)(mm) | 127.5 | Flammability rating | V0 |
Connector type (category) | N terminal |
This page is Disconnect terminal PTTBS, part number 3210405.
You can find the detail information about specifications and dimensions on part number 3210405.
Configure
Part Number |
---|
3210402 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector cross section (fixed) (mm²) | Product size (height) (mm) | Connection (components) |
---|---|---|---|---|---|---|---|---|
9.40 € | 50 | 7 Days | 0.14 - 4 | 64.3 | Push-lock spring terminal |