Disconnect terminal UK 5 N-TG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3000604

Part Number
3000604
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.35 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.20 - 6
Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 500 Nominal current(A) 16
No. of rows 1 Pins per row 2 Product size (height)(mm) 47
Product size (length)(mm) 42.5 Flammability rating V0 Connection (components) Screws
Connector type (category) N terminal

This page is Disconnect terminal UK 5 N-TG, part number 3000604.
You can find the detail information about specifications and dimensions on part number 3000604.

Tech Support