Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3072803
Color | Grey | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.50 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.50 - 6 | Nominal voltage(V) | 500 | Nominal current(A) | 41 |
No. of rows | 1 | Pins per row | 2 | Product size (height)(mm) | 48 |
Product size (length)(mm) | 66.5 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal |
This page is Disconnect terminal UK 6-T, part number 3072803.
You can find the detail information about specifications and dimensions on part number 3072803.