Disconnect terminal UK 6-T-P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3072800

Part Number
3072800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.97 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey AWG 20 - 8 Connector cross section (fixed)(mm²) 0.50 - 10
Connector cross-section (flexible)(mm²) 0.50 - 6 No. of rows 1 Stripping length(mm) 10(max.)
Connection (components) Screws Connector type (category) N terminal

This page is Disconnect terminal UK 6-T-P, part number 3072800.
You can find the detail information about specifications and dimensions on part number 3072800.

Tech Support