Disconnect terminal USST 6-T / SP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3070330

Part Number
3070330
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.03 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey AWG 24 - 8 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 10 No. of rows 1 Stripping length(mm) 12(max.)
Connection (components) Screws Connector type (category) N terminal

This page is Disconnect terminal USST 6-T / SP, part number 3070330.
You can find the detail information about specifications and dimensions on part number 3070330.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360