Distributor block PTFIX 12X2,5-NS35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273022
3273024
3273026
3273030
3273032
3273036
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

7.05 €

32 7 Days Grey

7.05 €

32 7 Days Blue

7.05 €

32 7 Days Red

7.05 €

32 7 Days Green

7.47 €

32 23 Days Brown

7.05 €

32 7 Days Black

Loading...

  1. 1

Basic information

Clamp width(mm) 28.6 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 12 Product size (height)(mm) 28.7 Product size (length)(mm) 58.1
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support