Manufacturer part number: 3273156
Brand: PHOENIX CONTACT
Price: 7.05 €
Delivery time: 7 Days
Color: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3273156
Clamp width(mm) | 31.2 | Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
Pins per row | 12 | Product size (height)(mm) | 28.7 | Product size (length)(mm) | 45.7 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Distribution block |
This page is Distributor block PTFIX 12X2,5-NS35A, part number 3273156.
You can find the detail information about specifications and dimensions on part number 3273156.
Part Number |
---|
3273154 |
3273158 |
3273166 |
3273168 |
3273172 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
7.05 € | 32 | 7 Days | Grey | |||
7.05 € | 32 | 7 Days | Red | |||
7.47 € | 32 | 7 Days | White | |||
7.05 € | 32 | 7 Days | Black | |||
7.47 € | 32 | 23 Days | Orange |