Distributor block PTFIX 18X1,5-G (3002804)

Distributor block PTFIX 18X1,5-G 3002804

Product Details:

Manufacturer part number: 3002804

Brand: PHOENIX CONTACT

Price: 9.22

Delivery time: 7 Days


Technical Data:

Color: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002804

Part Number
3002804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

9.22 €

20 7 Days Grey

Loading...

  1. 1

Basic information

Clamp width(mm) 39.9 Connector cross section (fixed)(mm²) 0.14 - 1.50 Connector cross-section (flexible)(mm²) 0.14 - 1.50
Nominal voltage(V) 500 Nominal current(A) 17.5 No. of rows 1
Pins per row 18 Product size (height)(mm) 17.6 Product size (length)(mm) 20
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

This page is Distributor block PTFIX 18X1,5-G, part number 3002804.
You can find the detail information about specifications and dimensions on part number 3002804.

Variation of this product

Part Number
3002876
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

9.22 €

20 23 Days Blue

Tech Support