Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3002926
Part Number
|
---|
3002926 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (width) (mm) | Stripping length (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.22 € | 20 | 7 Days | 18 | Blue | 26 - 16 | 0.14 - 1.5 | 0.14 - 1.5 | 40 | 8-10 | Yes |
Loading...
Clamp width(mm) | 40 | Nominal voltage(V) | 500 | Nominal current(A) | 17.5 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 18 | Product size (height)(mm) | 27.2 |
Product size (length)(mm) | 21 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Distribution block |
This page is Distributor block PTFIX 18X1,5-NS15A, part number 3002926.
You can find the detail information about specifications and dimensions on part number 3002926.
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3002917 |
3002934 |
3002972 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (width) (mm) | Stripping length (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.22 € | 20 | 7 Days | 18 | Grey | 26 - 16 | 0.14 - 1.5 | 0.14 - 1.5 | 40 | 8-10 | Yes | |||
9.22 € | 20 | 7 Days | 18 | Red | 26 - 16 | 0.14 - 1.5 | 0.14 - 1.5 | 40 | 8-10 | Yes | |||
9.78 € | 20 | 23 Days | - | Brown | - | 0.14 - 1.50 | 0.14 - 1.50 | - | - | - |