Distributor block PTFIX 18X1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3002760
3002764
3002767
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Insulation material

8.09 €

40 7 Days GreyPA

8.09 €

40 7 Days Blue-

8.09 €

40 7 Days Red-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 18 AWG 26 - 16 Clamp width(mm) 37.8
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 450
Nominal current(A) 17.5 No. of rows 1 Pins per row 18
Product size (height)(mm) 17.6 Product size (length)(mm) 21 Product size (width)(mm) 37.8
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block Industrial goods Yes

Tech Support