Distributor block PTFIX 18X2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273308
3273310
3273312
3273320
3273322
3273440
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

8.87 €

24 7 Days -Grey-0.14 - 2.500.14 - 2.50---

8.87 €

24 7 Days 18Blue26 - 120.14 - 40.14 - 2.546.58-10Yes

8.87 €

24 7 Days -Red-0.14 - 2.500.14 - 2.50---

9.41 €

24 7 Days -White-0.14 - 2.500.14 - 2.50---

8.87 €

24 7 Days -Black-0.14 - 2.500.14 - 2.50---

10.01 €

24 23 Days 18Blue26 - 120.14 - 40.14 - 2.546.58-10Yes

Loading...

  1. 1

Basic information

Clamp width(mm) 46.5 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 1 Pins per row 18 Product size (height)(mm) 21.2
Product size (length)(mm) 28.2 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block

Tech Support