Distributor block PTFIX 18X2,5-NS35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273044
3273046
3273048
3273056
3273058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

10.01 €

24 7 Days Grey

10.01 €

24 7 Days Blue

10.01 €

24 7 Days Red

10.61 €

24 7 Days White

10.01 €

24 7 Days Black

Loading...

  1. 1

Basic information

Clamp width(mm) 28.6 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 18 Product size (height)(mm) 28.7 Product size (length)(mm) 58.1
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support