Distributor block PTFIX 18X2,5-NS35A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273176
3273178
3273180
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

10.01 €

24 7 Days Grey

10.01 €

24 7 Days Blue

10.01 €

24 7 Days Red

Loading...

  1. 1

Basic information

Clamp width(mm) 46.5 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 18 Product size (height)(mm) 28.7 Product size (length)(mm) 45.7
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support