Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3273352 |
3273354 |
3273356 |
3273358 |
3273360 |
3273362 |
3273364 |
3273366 |
3273370 |
3273484 |
3273486 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|
6.86 € | 32 | 7 Days | Grey | |||
6.86 € | 32 | 7 Days | Blue | |||
6.86 € | 32 | 7 Days | Red | |||
7.28 € | 32 | 7 Days | Yellow | |||
6.86 € | 32 | 7 Days | Green | |||
7.28 € | 32 | 7 Days | Brown | |||
7.28 € | 32 | 7 Days | White | |||
6.86 € | 32 | 7 Days | Black | |||
7.28 € | 32 | 23 Days | Orange | |||
8.00 € | 24 | 7 Days | Blue | |||
8.00 € | 24 | 7 Days | Red |
Loading...
Clamp width(mm) | 40.6 | Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
Pins per row | 13 | Product size (height)(mm) | 21.2 | Product size (length)(mm) | 28.2 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Distribution block |