Distributor block PTFIX 6 / 12X2,5-NS35 (3273088)

Distributor block PTFIX 6 / 12X2,5-NS35 3273088

Product Details:

Manufacturer part number: 3273088

Brand: PHOENIX CONTACT

Price: 8.00

Delivery time: 7 Days


Technical Data:

Color: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3273088

Part Number
3273088
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

8.00 €

24 7 Days Grey

Loading...

  1. 1

Basic information

Clamp width(mm) 28.6 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 13 Product size (height)(mm) 28.7 Product size (length)(mm) 58.1
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

This page is Distributor block PTFIX 6 / 12X2,5-NS35, part number 3273088.
You can find the detail information about specifications and dimensions on part number 3273088.

Variation of this product

Part Number
3273090
3273092
3273094
3273096
3273098
3273100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

8.00 €

24 7 Days Blue

8.00 €

24 7 Days Red

8.48 €

24 7 Days Yellow

8.00 €

24 7 Days Green

8.48 €

24 7 Days Brown

8.48 €

24 7 Days White

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360