Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3273222
Part Number
|
---|
3273222 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Pins per row | Product size (width) (mm) | Stripping length (mm) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.00 € | 24 | 7 Days | 13 | Blue | 26 - 12 | 40.6 | 0.14 - 4 | 0.14 - 2.5 | 13 | 40.6 | 10-12 | PA | Yes |
Loading...
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 28.7 | Product size (length)(mm) | 45.7 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Distribution block |
This page is Distributor block PTFIX 6 / 12X2,5-NS35A, part number 3273222.
You can find the detail information about specifications and dimensions on part number 3273222.
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Pins per row
Product size (width)(mm)
Stripping length(mm)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3273220 |
3273224 |
3273228 |
3273230 |
3273232 |
3273234 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Pins per row | Product size (width) (mm) | Stripping length (mm) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.00 € | 24 | 7 Days | - | Grey | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | - | Red | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | - | Green | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.48 € | 24 | 7 Days | - | Brown | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.48 € | 24 | 7 Days | - | White | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - | |||
8.00 € | 24 | 7 Days | - | Black | - | 40.6 | 0.14 - 2.50 | 0.14 - 2.50 | 13 | - | - | - | - |