Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3273374 |
3273376 |
3273378 |
3273380 |
3273382 |
3273384 |
3273504 |
3273506 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (width) (mm) | Stripping length (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.82 € | 24 | 7 Days | - | Grey | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
9.82 € | 24 | 7 Days | 19 | Blue | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 56 | 8-10 | Yes | |||
9.82 € | 24 | 7 Days | - | Red | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
10.41 € | 24 | 7 Days | - | Yellow | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
9.82 € | 24 | 7 Days | - | Green | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
10.41 € | 24 | 7 Days | - | Brown | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
10.96 € | 24 | 7 Days | - | Grey | - | 0.14 - 2.50 | 0.14 - 2.50 | - | - | - | |||
10.96 € | 24 | 7 Days | 19 | Blue | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 56 | 8-10 | Yes |
Loading...
Clamp width(mm) | 56 | Nominal voltage(V) | 500 | Nominal current(A) | 24 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 19 | Product size (height)(mm) | 21.2 |
Product size (length)(mm) | 28.2 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Distribution block |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes