Distributor block PTFIX 6 / 18X2,5-NS15A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3274210
3274212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

10.96 €

24 7 Days Grey

10.96 €

24 7 Days Blue

Loading...

  1. 1

Basic information

Clamp width(mm) 56 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 19 Product size (height)(mm) 30 Product size (length)(mm) 28.2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360