Distributor block PTFIX 6 / 6X2,5-FE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3273350

Part Number
3273350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.14 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 25.2 Connector cross section (fixed)(mm²) 0.14 - 2.50
Connector cross-section (flexible)(mm²) 0.14 - 2.50 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 1 Pins per row 7 Product size (height)(mm) 21.2
Product size (length)(mm) 28.2 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block

This page is Distributor block PTFIX 6 / 6X2,5-FE, part number 3273350.
You can find the detail information about specifications and dimensions on part number 3273350.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360