Distributor block PTFIX 6 / 6X2,5-G

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273460
3273462
3273464
3273474
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

5.04 €

40 7 Days Grey

5.04 €

40 7 Days Blue

5.04 €

40 7 Days Red

5.04 €

40 7 Days Black

Loading...

  1. 1

Basic information

Clamp width(mm) 25.2 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 7 Product size (height)(mm) 21.2 Product size (length)(mm) 28.2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360