Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3273066 |
3273068 |
3273070 |
3273072 |
3273074 |
3273076 |
3273080 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|
5.04 € | 40 | 7 Days | Grey | |||
5.04 € | 40 | 7 Days | Blue | |||
5.04 € | 40 | 7 Days | Red | |||
5.35 € | 40 | 7 Days | Yellow | |||
5.04 € | 40 | 7 Days | Green | |||
5.35 € | 40 | 7 Days | Brown | |||
5.04 € | 40 | 7 Days | Black |
Loading...
Clamp width(mm) | 28.6 | Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
Pins per row | 7 | Product size (height)(mm) | 28.7 | Product size (length)(mm) | 58.1 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Distribution block |