Distributor block PTFIX 6X1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3002757
3002761
3002765
3002781
3002798
3002864
3002877
3002893
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

2.70 €

80 7 Days 6Grey26 - 1612.60.14 - 1.50.14 - 1.54502112.68-10Yes

2.70 €

80 7 Days 6Blue26 - 1612.60.14 - 1.50.14 - 1.54502112.68-10Yes

2.70 €

80 7 Days 6Red26 - 1612.60.14 - 1.50.14 - 1.54502112.68-10Yes

2.70 €

80 18 Days -Black-12.60.14 - 1.500.14 - 1.5045021---

3.83 €

60 7 Days -Grey-14.70.14 - 1.500.14 - 1.5050020---

3.83 €

60 7 Days -Blue-14.70.14 - 1.500.14 - 1.5050020---

3.83 €

60 7 Days -Red-14.70.14 - 1.500.14 - 1.5050020---

3.83 €

60 7 Days -Black-14.70.14 - 1.500.14 - 1.5050020---

Loading...

  1. 1

Basic information

Nominal current(A) 17.5 No. of rows 1 Pins per row 6
Product size (height)(mm) 17.6 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block

Tech Support