Distributor block PTFIX 6X1,5-NS15A (3002910)

Distributor block PTFIX 6X1,5-NS15A 3002910

Product Details:

Manufacturer part number: 3002910

Brand: PHOENIX CONTACT

Price: 3.83

Delivery time: 7 Days


Technical Data:

Total number of pins: 6 Pole

Color: Grey

AWG: 26 - 16

Connector cross section (fixed): 0.14 - 1.5 mm²

Connector cross-section (flexible): 0.14 - 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002910

Part Number
3002910
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

3.83 €

60 7 Days 6Grey26 - 160.14 - 1.50.14 - 1.512.58-10Yes

Loading...

  1. 1

Basic information

Clamp width(mm) 12.5 Nominal voltage(V) 500 Nominal current(A) 17.5
No. of rows 1 Pins per row 6 Product size (height)(mm) 27.2
Product size (length)(mm) 21 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block

This page is Distributor block PTFIX 6X1,5-NS15A, part number 3002910.
You can find the detail information about specifications and dimensions on part number 3002910.

Variation of this product

Part Number
3002919
3002928
3002955
3002963
3002967
3002970
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

3.83 €

60 7 Days 6Blue26 - 160.14 - 1.50.14 - 1.512.58-10Yes

3.83 €

60 7 Days 6Red26 - 160.14 - 1.50.14 - 1.512.58-10Yes

4.06 €

60 7 Days -Yellow-0.14 - 1.500.14 - 1.50---

3.83 €

60 7 Days -Green-0.14 - 1.500.14 - 1.50---

3.83 €

60 7 Days -Black-0.14 - 1.500.14 - 1.50---

4.06 €

60 7 Days -Brown-0.14 - 1.500.14 - 1.50---

Tech Support