Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3273264 |
3273266 |
3273268 |
3273270 |
3273272 |
3273274 |
3273276 |
3273278 |
3273280 |
3273282 |
3273395 |
3273396 |
3273398 |
3273408 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|
2.96 € | 70 | 7 Days | Grey | |||
2.96 € | 70 | 7 Days | Blue | |||
2.96 € | 70 | 7 Days | Red | |||
3.14 € | 60 | 7 Days | Yellow | |||
2.96 € | 70 | 7 Days | Green | |||
3.14 € | 60 | 7 Days | Brown | |||
3.14 € | 60 | 7 Days | White | |||
2.96 € | 70 | 7 Days | Black | |||
3.14 € | 60 | 7 Days | Violet | |||
3.14 € | 60 | 7 Days | Orange | |||
4.09 € | 50 | 7 Days | Grey | |||
4.09 € | 50 | 7 Days | Blue | |||
4.09 € | 50 | 7 Days | Blue | |||
4.09 € | 50 | 7 Days | Black |
Loading...
Clamp width(mm) | 15.6 | Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 24 | No. of rows | 1 |
Pins per row | 6 | Product size (height)(mm) | 21.2 | Product size (length)(mm) | 28.2 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Distribution block |