Double level terminal PTTBS 2,5-QUATTRO (3210609)

Double level terminal PTTBS 2,5-QUATTRO 3210609

Click on this image to zoom in.

Click on this image to zoom in.

  • Double level terminal PTTBS 2,5-QUATTRO 3210609
  • Double level terminal PTTBS 2,5-QUATTRO 3210609
  • Double level terminal PTTBS 2,5-QUATTRO 3210609

Product Details:

Manufacturer part number: 3210609

Brand: PHOENIX CONTACT

Price: 3.70

Delivery time: 7 Days


Technical Data:

Color: Grey

Connector cross section (fixed): 0.14 - 2.50 mm²

Nominal voltage: 800 V

Nominal current: 20 A

Connection (components): Pull spring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3210609

Part Number
3210609
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Connector cross section (fixed)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Connection (components)

3.70 €

50 7 Days Grey0.14 - 2.5080020Pull spring

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Connector cross-section (flexible)(mm²) 0.14 - 2.50 No. of rows 2
Pins per row 4 Product size (height)(mm) 55 Product size (length)(mm) 115.2
Flammability rating V0 Connector type (category) Dualport terminal

This page is Double level terminal PTTBS 2,5-QUATTRO, part number 3210609.
You can find the detail information about specifications and dimensions on part number 3210609.

Variation of this product

Part Number
3210610
3210611
3210612
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Connector cross section (fixed)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Connection (components)

3.70 €

50 7 Days Blue0.14 - 2.5080020Pull spring

7.54 €

50 7 Days Green-yellow0.14 - 4--Push-lock spring terminal

5.18 €

50 82 Days Grey0.14 - 2.5080020Pull spring

Tech Support