Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3000610
Color | Grey | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.14 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 6 | Nominal voltage(V) | 1000 | Nominal current(A) | 30 |
No. of rows | 2 | Pins per row | 2 | Product size (height)(mm) | 64.4 |
Product size (length)(mm) | 75.6 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Dualport terminal |
This page is Double level terminal UTTB 4 HV, part number 3000610.
You can find the detail information about specifications and dimensions on part number 3000610.