Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1785832
Color | Grey | Clamp width(mm) | 5.08 | No. of rows | 2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.08 | Flammability rating | V2 | Connector type (category) | Dualport terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Double-level flange terminal block UKK, part number 1785832.
You can find the detail information about specifications and dimensions on part number 1785832.